PARAMETRIC SEARCH: TERMINAL BLOCKS

Terminal Block Style
dropdn-arrow
Pluggable
Screw Type
Screwless
Connector Type
dropdn-arrow
Plug
Receptacle
Orientation
dropdn-arrow
180°
45°
Horizontal
Vertical
Pitch (mm)
dropdn-arrow
Min
Max
GO
2.54
3.5
3.81
5
5.08
7.62
10
UL Current Rating (A)
dropdn-arrow
Min
Max
GO
2
5
8
10
12
15
16
20
30
66
UL Voltage Rating (Vdc)
dropdn-arrow
150
300
600
IEC Current Rating (A)
dropdn-arrow
Min
Max
GO
5
6
7
10
15
17.5
18
20
24
32
76
IEC Voltage Rating (Vdc)
dropdn-arrow
Min
Max
GO
130
160
250
320
400
630
1000
Wire Gauge (AWG)
dropdn-arrow
18~4
20~16
20~18
22~12
24~12
24~14
24~16
24~20
26~10
26~12
26~14
26~16
26~18
28~12
28~16
Items
Show:
Model Number Orientation Pitch (mm) UL Current Rating (A) UL Voltage Rating (Vdc) IEC Current Rating (A) IEC Voltage Rating (Vdc) Wire Gauge (AWG) Operating Temp Range (°C) Dimensions WxH (mm) Data Sheet Stock Check
NEW! TBP01P1-508 Series 180° 5.08 16 300 20 320 28~12 -40 ~ 105 15 x 18 Datasheet TBP01P1-508 Series Stock Check TBP01P1-508 Series
NEW! TBP02P1W-381 Series 180° 3.81 8 300 7 250 28~16 -40 ~ 105 11.2 x 15.5 Datasheet TBP02P1W-381 Series Stock Check TBP02P1W-381 Series
NEW! TBP01P1W-508 Series 180° 5.08 16 300 20 320 28~12 -40 ~ 105 18 x 8.4 Datasheet TBP01P1W-508 Series Stock Check TBP01P1W-508 Series
NEW! TBP02P1-381 Series 180° 3.81 8 300 7 250 26~16 -40 ~ 105 11.2 x 15.5 Datasheet TBP02P1-381 Series Stock Check TBP02P1-381 Series
NEW! TBL002A-350 Series 45° 3.5 2 300 5 400 24~20 -40 ~ 105 12 x 11.5 Datasheet TBL002A-350 Series Stock Check TBL002A-350 Series
NEW! TB008A-508 Series 45° 5.08 16 300 24 250 24~12 -40 ~ 105 13.89 x 15.82 Datasheet TB008A-508 Series Stock Check TB008A-508 Series
NEW! TBL007A-500 Series 45° 5 15 300 24 320 26~14 -40 ~ 105 14.1 x 12.8 Datasheet TBL007A-500 Series --
NEW! TBL008-1000 Series 45° 10 15 300 24 630 26~14 -40 ~ 105 14.1 x 12.8 Datasheet TBL008-1000 Series --
NEW! TBL005A-500 Series 45° 5 15 300 24 320 26~14 -40 ~ 105 15.83 x 16.3 Datasheet TBL005A-500 Series --
NEW! TBL007A-508 Series 45° 5.08 15 300 24 320 26~14 -40 ~ 105 14.1 x 12.8 Datasheet TBL007A-508 Series --
NEW! TBL001-381 Series Horizontal 3.81 5 300 10 250 20~18 -40 ~ 105 12.6 x 13.15 Datasheet TBL001-381 Series Stock Check TBL001-381 Series
NEW! TBL009-254 Series Horizontal 2.54 5 150 6 160 26~18 -40 ~ 105 16.05 x 10 Datasheet TBL009-254 Series --
NEW! TBP01R1W-508 Series Horizontal 5.08 16 300 20 320 -- -40 ~ 105 12 x 8 Datasheet TBP01R1W-508 Series Stock Check TBP01R1W-508 Series
NEW! TB007-508 Series Horizontal 5.08 16 300 18 250 24~12 -40 ~ 105 10.25 x 14 Datasheet TB007-508 Series Stock Check TB007-508 Series
NEW! TBL003-254 Series Horizontal 2.54 2 150 6 130 24~20 -40 ~ 105 13.8 x 11.15 Datasheet TBL003-254 Series Stock Check TBL003-254 Series
NEW! TB003-500 Series Horizontal 5 10 300 18 250 26~14 -40 ~ 105 7.8 x 10.3 Datasheet TB003-500 Series Stock Check TB003-500 Series
NEW! TBL001-500 Series Horizontal 5 5 300 15 250 20~18 -40 ~ 105 12.6 x 13.15 Datasheet TBL001-500 Series Stock Check TBL001-500 Series
NEW! TBLH10-350 Series Horizontal 3.5 10 300 17.5 160 24~16 -40 ~ 130 14.2 x 8.5 Datasheet TBLH10-350 Series --
NEW! TB006-508 Series Horizontal 5.08 12 300 15 250 26~14 -40 ~ 105 8.2 x 10 Datasheet TB006-508 Series Stock Check TB006-508 Series
NEW! TBLH10-500 Series Horizontal 5 10 300 17.5 320 24~16 -40 ~ 130 14.2 x 8.5 Datasheet TBLH10-500 Series --
NEW! TBP02R1-381 Series Horizontal 3.81 8 300 7 250 -- -40 ~ 105 9.2 x 7 Datasheet TBP02R1-381 Series Stock Check TBP02R1-381 Series
NEW! TBP02R1W-381 Series Horizontal 3.81 8 300 7 250 -- -40 ~ 105 9.2 x 7 Datasheet TBP02R1W-381 Series Stock Check TBP02R1W-381 Series
NEW! TBL004-508 Series Horizontal 5.08 10 300 15 320 24~14 -40 ~ 105 15.83 x 16.3 Datasheet TBL004-508 Series --
NEW! TB002-500 Series Horizontal 5 15 300 17.5 250 22~12 -40 ~ 105 7.6 x 10 Datasheet TB002-500 Series Stock Check TB002-500 Series
NEW! TB010-508 Series Horizontal 5.08 20 300 20 250 26~12 -40 ~ 105 11.3 x 18.2 Datasheet TB010-508 Series Stock Check TB010-508 Series