PARAMETRIC SEARCH: USB CONNECTORS

Connector Type
dropdn-arrow
Plug
Receptacle
USB Type
dropdn-arrow
Micro AB
Micro B
Mini AB
Mini B
Type A
Type B
Type C
USB Standard
dropdn-arrow
USB 2.0
USB 3.0/3.1 Gen 1
USB 3.1 Gen 2
Mounting Style
dropdn-arrow
Cable
Mid Mount SMT
Surface Mount
Through Hole
Orientation
dropdn-arrow
Horizontal
Right Angle
Vertical
Contact Plating Thickness
dropdn-arrow
10 µin (min)
15 µin (min)
2 µin (min)
3 µin (min)
30 µin (min)
6 µin (min)
Gold Flash
Color Insulator
dropdn-arrow
Black
Blue
White
IP Rating
dropdn-arrow
IP67
Items
Show:
Model Number USB Type USB Standard Mounting Style Orientation Contact Plating Thickness Data Sheet Stock Check
UJ3-MIABH-1-SMT Micro AB USB 3.0/3.1 Gen 1 Surface Mount Horizontal 3 µin (min) Datasheet UJ3-MIABH-1-SMT Stock Check UJ3-MIABH-1-SMT
UJ2-MIBH-4-SMT Micro B USB 2.0 Surface Mount Horizontal 30 µin (min) Datasheet UJ2-MIBH-4-SMT Stock Check UJ2-MIBH-4-SMT
UJ2-MIBH-4-MSMT Micro B USB 2.0 Mid Mount SMT Horizontal 30 µin (min) Datasheet UJ2-MIBH-4-MSMT Stock Check UJ2-MIBH-4-MSMT
UJ2W-MIBH-4-SMT Micro B USB 2.0 Surface Mount Horizontal 30 µin (min) Datasheet UJ2W-MIBH-4-SMT Stock Check UJ2W-MIBH-4-SMT
UJ2-MIBH2-4-SMT Micro B USB 2.0 Surface Mount Horizontal 30 µin (min) Datasheet UJ2-MIBH2-4-SMT Stock Check UJ2-MIBH2-4-SMT
UJ2-MIBH-4-SMT-TR-67 Micro B USB 2.0 Surface Mount Horizontal 30 µin (min) Datasheet UJ2-MIBH-4-SMT-TR-67 Stock Check UJ2-MIBH-4-SMT-TR-67
UJ2-MIBH-3-MSMT-TR-67 Micro B USB 2.0 Mid Mount SMT Right Angle 15 µin (min) Datasheet UJ2-MIBH-3-MSMT-TR-67 Stock Check UJ2-MIBH-3-MSMT-TR-67
UJ2-MIBH-2-SMT-TR-67 Micro B USB 2.0 Surface Mount Right Angle 10 µin (min) Datasheet UJ2-MIBH-2-SMT-TR-67 Stock Check UJ2-MIBH-2-SMT-TR-67
UJ2-MIBV-4-SMT-TR-67 Micro B USB 2.0 Surface Mount Vertical 30 µin (min) Datasheet UJ2-MIBV-4-SMT-TR-67 Stock Check UJ2-MIBV-4-SMT-TR-67
UP3-MIBV-4-CM Micro B USB 3.0/3.1 Gen 1 Cable Vertical 30 µin (min) Datasheet UP3-MIBV-4-CM Stock Check UP3-MIBV-4-CM
UJ2-AH-4-TH Type A USB 2.0 Through Hole Horizontal 30 µin (min) Datasheet UJ2-AH-4-TH Stock Check UJ2-AH-4-TH
UJ3-AH-4-TH Type A USB 3.0/3.1 Gen 1 Through Hole Horizontal 30 µin (min) Datasheet UJ3-AH-4-TH Stock Check UJ3-AH-4-TH
UP3-AV-4-CM Type A USB 3.0/3.1 Gen 1 Cable Vertical 30 µin (min) Datasheet UP3-AV-4-CM Stock Check UP3-AV-4-CM
UJ2-BV-1-TH Type B USB 2.0 Through Hole Vertical 3 µin (min) Datasheet UJ2-BV-1-TH Stock Check UJ2-BV-1-TH
UJ31-CH-G2-SMT-TR Type C USB 3.1 Gen 2 Surface Mount Horizontal Gold Flash Datasheet UJ31-CH-G2-SMT-TR Stock Check UJ31-CH-G2-SMT-TR
UJ31-CH-3-SMT-TR Type C USB 3.1 Gen 2 Surface Mount Horizontal 3 µin (min) Datasheet UJ31-CH-3-SMT-TR Stock Check UJ31-CH-3-SMT-TR
UJ31-CH-4-MSMT-TR Type C USB 3.1 Gen 2 Mid Mount SMT Horizontal Gold Flash Datasheet UJ31-CH-4-MSMT-TR Stock Check UJ31-CH-4-MSMT-TR
UP31-CV-G-CM Type C USB 3.1 Gen 2 Cable Vertical 2 µin (min) Datasheet UP31-CV-G-CM Stock Check UP31-CV-G-CM
UJ31-CH-G1-SMT-TR Type C USB 3.1 Gen 2 Surface Mount Horizontal Gold Flash Datasheet UJ31-CH-G1-SMT-TR Stock Check UJ31-CH-G1-SMT-TR
UJ31-CH-3-MSMT-TR-67 Type C USB 3.1 Gen 2 Mid Mount SMT Horizontal 15 µin (min) Datasheet UJ31-CH-3-MSMT-TR-67 Stock Check UJ31-CH-3-MSMT-TR-67
UJ2-MBH-1-SMT Mini B USB 2.0 Surface Mount Horizontal 3 µin (min) Datasheet UJ2-MBH-1-SMT Stock Check UJ2-MBH-1-SMT
UJ2-MBH-2-SMT Mini B USB 2.0 Surface Mount Horizontal 6 µin (min) Datasheet UJ2-MBH-2-SMT Stock Check UJ2-MBH-2-SMT
UJ2-MBH-3-SMT Mini B USB 2.0 Surface Mount Horizontal 15 µin (min) Datasheet UJ2-MBH-3-SMT Stock Check UJ2-MBH-3-SMT
UJ2-MBH-4-SMT Mini B USB 2.0 Surface Mount Horizontal 30 µin (min) Datasheet UJ2-MBH-4-SMT Stock Check UJ2-MBH-4-SMT
UJ2-ADH-1-TH Type A USB 2.0 Through Hole Horizontal 3 µin (min) Datasheet UJ2-ADH-1-TH Stock Check UJ2-ADH-1-TH