PARAMETRIC SEARCH: Internal Ac-Dc Power Supplies

Power (W)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
4
6
10
10.2
10.5
10.8
12
13.2
14
14.4
15
15.4
17.5
18.9
19.2
19.5
19.8
20
20.4
20.7
21
21.6
25
30
36
40
50
50.4
51
60
69.8
70
72.6
79.5
80
80.2
80.4
85
85.2
100
110
120
129.6
144
150
160
192
195
198
199
201
240
250
260
264
280
300
320
400
450
500
Number of Outputs
dropdn-arrow
1
2
3
Output Voltage (Vdc)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
3.3
5
7.5
9
12
15
18
19
24
28
30
36
48
54
56
Output Current (A)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
0.166
0.25
0.266
0.32
0.333
0.4
0.42
0.45
0.5
0.52
0.625
0.67
0.7
0.75
0.8
0.83
0.834
0.85
0.9
1
1.04
1.05
1.1
1.11
1.2
1.25
1.3
1.33
1.34
1.39
1.4
1.46
1.5
1.6
1.67
1.7
1.77
1.94
2
2.08
2.1
2.3
2.4
2.5
2.67
2.7
2.77
2.8
2.92
3
3.125
3.13
3.33
3.34
3.35
3.4
3.5
3.55
3.6
3.63
3.92
4
4.16
4.17
4.2
4.44
4.45
4.63
4.65
5
5.18
5.21
5.35
5.36
5.4
5.42
5.5
5.71
5.8
5.83
5.84
5.93
6
6.25
6.31
6.66
6.67
6.7
6.93
6.94
7.1
7.22
7.41
7.5
7.77
8
8.3
8.33
8.34
8.4
8.89
8.93
9.23
9.4
10
10.4
10.42
10.8
10.83
10.9
11.11
11.43
11.66
12
12.5
13
13.2
13.3
13.33
13.89
14.29
15
16
16.67
16.7
17.78
17.86
18.8
19.16
20
20.8
20.83
21.33
21.67
22
22.22
23.33
23.7
25
26.67
27.78
30
33.33
37.5
41.67
80
Output Voltage 2 (Vdc)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
-24
5
10
12
15
24
Output Current 2 (A)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
2
3.5
6
6.67
8.33
10.42
Nom. Input Voltage (Vac)
dropdn-arrow
110/230
110
230
277
Package Type
dropdn-arrow
Encapsulated
Metal Case
Open Frame
U-Frame
Mounting Style
dropdn-arrow
Chassis
Chassis Mount
PCB
Grade
dropdn-arrow
Commercial
Medical
Safety Standards
dropdn-arrow
60335
60601-1
62368-1
60601
60950
62368
Safety Approvals
dropdn-arrow
CE
cUL/UL
FCC
GS
Nemko
TUV
UKCA
UL
UL/cUL
Standard Footprint
dropdn-arrow
2" x 1"
2" x 3"
2" x 4"
3" x 5"
4" x 6"
Full Brick
Special Features
dropdn-arrow
Baseplate Cooling
Baseplate Cooling, Extended peak power
High Peak Power
High Peak Power, Power Factor Correction
Input OVC III
Load Share
Output Trim
Power Boost
Power Factor Correction
Power Fail Detect Option
Power Good Signal
Remote On/Off Control
Remote On/Off Control, Power Factor Correction
Remote Sense
MIN Operating Temp (°C)
dropdn-arrow
≤ -40
≤ -30
≤ -25
≤ -20
≤ 0
≤ -40
≤ -30
≤ -25
≤ -20
≤ 0
MAX Operating Temp (°C)
dropdn-arrow
≥ 60
≥ 70
≥ 75
≥ 80
≥ 85
≥ 40
≥ 50
≥ 60
≥ 70
≥ 80
≥ 85
≥ 90
Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VSBU-120-D305 79.5 3.3/5 15/6 90 ~ 264 Open Frame 76.2 x 127 x 32.51 Datasheet VSBU-120-D305 Stock Check VSBU-120-D305
VSBU-120C-D524A 120 5/24 15/3.5 90 ~ 264 Open Frame 127 x 76.2 x 33.6 Datasheet VSBU-120C-D524A Stock Check VSBU-120C-D524A
VSBU-120C-D512 120 5/12 15/6 90 ~ 264 Open Frame 127 x 76.2 x 33.6 Datasheet VSBU-120C-D512 Stock Check VSBU-120C-D512
VSBU-120C-D285 120 28/5 3.92/2 90 ~ 264 Open Frame 127 x 76.2 x 33.6 Datasheet VSBU-120C-D285 Stock Check VSBU-120C-D285
VSUU-120-D524B 120 5/-24 15/2 90 ~ 264 U-Frame 81.28 x 127 x 39.12 Datasheet VSUU-120-D524B --
VSUU-120-D524A 120 5/24 15/3.5 90 ~ 264 U-Frame 81.28 x 127 x 39.12 Datasheet VSUU-120-D524A Stock Check VSUU-120-D524A
VSUU-120-D515 120 5/15 15/6 90 ~ 264 U-Frame 81.28 x 127 x 39.12 Datasheet VSUU-120-D515 --
VSUU-120-D512 120 5/12 15/6 90 ~ 264 U-Frame 81.28 x 127 x 39.12 Datasheet VSUU-120-D512 Stock Check VSUU-120-D512
VSUU-120-D312 120 3.3/12 15/6 90 ~ 264 U-Frame 81.28 x 127 x 39.12 Datasheet VSUU-120-D312 --
VSUU-120-D305 120 3.3/5 15/6 90 ~ 264 U-Frame 81.28 x 127 x 39.12 Datasheet VSUU-120-D305 --
VSUU-120-D285 120 28/5 3.92/2 90 ~ 264 U-Frame 81.28 x 127 x 39.12 Datasheet VSUU-120-D285 --
VSBU-120-D524B 120 5/-24 15/2 90 ~ 264 Open Frame 76.2 x 127 x 32.51 Datasheet VSBU-120-D524B --
VSBU-120-D524A 120 5/24 15/3.5 90 ~ 264 Open Frame 76.2 x 127 x 32.51 Datasheet VSBU-120-D524A Stock Check VSBU-120-D524A
VSBU-120-D515 120 5/15 15/6 90 ~ 264 Open Frame 76.2 x 127 x 32.51 Datasheet VSBU-120-D515 --
VSBU-120-D312 120 3.3/12 15/6 90 ~ 264 Open Frame 76.2 x 127 x 32.51 Datasheet VSBU-120-D312 Stock Check VSBU-120-D312
VSBU-120-D285 120 28/5 3.92/2 90 ~ 264 Open Frame 76.2 x 127 x 32.51 Datasheet VSBU-120-D285 Stock Check VSBU-120-D285
VMS-300-D1224-CFS 240 12/24 13.33/6.67 90 ~ 264 Metal Case 165 x 81.28 x 40.64 Datasheet VMS-300-D1224-CFS --
VMS-300-D1224-CF 240 12/24 13.33/6.67 90 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VMS-300-D1224-CF --
VMS-300-D1224 240 12/24 13.33/6.67 90 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VMS-300-D1224 Stock Check VMS-300-D1224
VF-D250-D1224A-CF 250 12/24 12/6 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-D250-D1224A-CF Stock Check VF-D250-D1224A-CF
VF-D250-D1224A 250 12/24 12/6 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-D250-D1224A Stock Check VF-D250-D1224A
VF-D320-D1224A-CFS 300 12/24 16.67/8.33 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-D320-D1224A-CFS Stock Check VF-D320-D1224A-CFS
VF-D320-D1224A-CF 300 12/24 16.67/8.33 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-D320-D1224A-CF Stock Check VF-D320-D1224A-CF
VF-D320-D1224A 300 12/24 16.67/8.33 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-D320-D1224A Stock Check VF-D320-D1224A
PCM-400-D1224-CNF 400 12/24 20.83/10.42 90 ~ 264 Metal Case 152.4 x 101.6 x 39.9 Datasheet PCM-400-D1224-CNF --