PPR-1U Series

12,000 W, 1U Rack Mount Power Shelf

PPR-1U Series

The PPR-1U is a 19-inch rack mount power shelf designed to mate with as many as four (4) PSE-3000 units in parallel to provide 12 kW of output power. The enclosure is available in multiple dc output and airflow configurations, delivering efficient Platinum-level power for a range of datacom and telecom applications.

Features


  • 19” 1U four slot power shelf
  • Up to 12,000 W, 48 V / 54 V power
  • Compatible with PSE-3000 front-end power supplies
  • Multiple DC output configurations
  • Individual IEC AC input sockets
  • Can be configured to operate with a second rack
  • Adjustible mount brackets included

Specifications


  • Dimensions LxWxH (in)
     
    19 x 1.7 x 21.065
  • Dimensions LxWxH (mm)
     
    482.6 x 43.18 x 535.05

AVAILABLE MODELS

Model Number Airflow IEC Inlet Type Output Type Stock Check RFQ
PPR-1U Front to Back C22 All Parallel, Dual Polarity Terminal Block Stock Check PPR-1U Request a Quote
PPR-1U-A Front to Back C22 A and B Feed, Dual Polarity Terminal Block -- Request a Quote
PPR-1U-B Back to Front C20 All Parallel, Dual Polarity Terminal Block -- Request a Quote
PPR-1U-C Back to Front C20 A and B Feed, Dual Polarity Terminal Block -- Request a Quote
PPR-1U-D Front to Back C22 All Parallel, Dual Polarity Terminal Block -- Request a Quote
PPR-1U-E Back to Front C20 A and B Feed, Dual Polarity Terminal Block -- Request a Quote