Discontinued

PBO-1-B Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PBO-1-B Series
PBO-1-B Series Bottom View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    1.38 x 0.71 x 0.43
  • Dimensions LxWxH (mm)
     
    35 x 18 x 11
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBO-1-S5-B 1 5 0.2 CE, TUV, UL/cUL Stock Check PBO-1-S5-B
PBO-1-S9-B 1 9 0.111 CE, TUV, UL/cUL Stock Check PBO-1-S9-B
PBO-1-S12-B 1 12 0.083 CE, TUV, UL/cUL Stock Check PBO-1-S12-B
PBO-1-S15-B 1 15 0.067 CE, TUV, UL/cUL Stock Check PBO-1-S15-B
PBO-1-S24-B 1 24 0.042 CE, TUV, UL/cUL Stock Check PBO-1-S24-B