Discontinued

PBO-1 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PBO-1 Series
PBO-1 Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    1.38 x 0.43 x 0.71
  • Dimensions LxWxH (mm)
     
    35 x 11 x 18
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBO-1-S5 1 5 0.2 CE, TUV, UL/cUL Stock Check PBO-1-S5
PBO-1-S9 1 9 0.111 CE, TUV, UL/cUL Stock Check PBO-1-S9
PBO-1-S12 1 12 0.083 CE, TUV, UL/cUL Stock Check PBO-1-S12
PBO-1-S15 1 15 0.067 CE, TUV, UL/cUL Stock Check PBO-1-S15
PBO-1-S24 1 24 0.042 CE, TUV, UL/cUL Stock Check PBO-1-S24