Discontinued

PBO-3-B Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PBO-3-B Series
PBO-3-B Bottom View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.38 x 0.71 x 0.43
  • Dimensions LxWxH (mm)
     
    35 x 18 x 11
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBO-3-S3.3-B 1.98 3.3 0.6 UL/cUL, CE Stock Check PBO-3-S3.3-B
PBO-3-S5-B 3 5 0.6 UL/cUL, CE Stock Check PBO-3-S5-B
PBO-3-S9-B 3 9 0.333 UL/cUL, CE Stock Check PBO-3-S9-B
PBO-3-S12-B 3 12 0.25 UL/cUL, CE Stock Check PBO-3-S12-B
PBO-3-S15-B 3 15 0.2 UL/cUL, CE Stock Check PBO-3-S15-B
PBO-3-S24-B 3 24 0.125 UL/cUL, CE Stock Check PBO-3-S24-B