PSK-S25D Series

25 W, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply

PSK-S25D Series
PSK-S25D Series Alternate View

The PSK-S25D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 25 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Features


  • Universal input (85~264 Vac)
  • -40 to +85°C temperature range
  • Over voltage and over current protections
  • 4,000 Vac isolation
  • CISPR32 EN 55032 Class B compliant
  • UL/EN/IEC 62368 certified

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (mm)
     
    70 x 48 x 23.5
  • Dimensions LxWxH (in)
     
    2.756 x 1.89 x 0.925

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-S25D-3 13.53 3.3 4.1 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S25D-3 Sample Request Request a Quote
PSK-S25D-5 20.5 5 4.1 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S25D-5 Sample Request Request a Quote
PSK-S25D-9 25 9 2.5 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S25D-9 Sample Request Request a Quote
PSK-S25D-12 25 12 2.1 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S25D-12 Sample Request Request a Quote
PSK-S25D-15 25 15 1.6 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S25D-15 Sample Request Request a Quote
PSK-S25D-24 25 24 1.1 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S25D-24 Sample Request Request a Quote
PSK-S25D-48 25 48 0.5 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S25D-48 Sample Request Request a Quote