Discontinued

PSK-S25D Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S25D Series
PSK-S25D Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.756 x 1.89 x 0.925
  • Dimensions LxWxH (mm)
     
    70 x 48 x 23.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S25D-3 13.53 3.3 4.1 UL/cUL, CE Stock Check PSK-S25D-3
PSK-S25D-5 20.5 5 4.1 UL/cUL, CE Stock Check PSK-S25D-5
PSK-S25D-9 25 9 2.5 UL/cUL, CE Stock Check PSK-S25D-9
PSK-S25D-12 25 12 2.1 UL/cUL, CE Stock Check PSK-S25D-12
PSK-S25D-15 25 15 1.6 UL/cUL, CE Stock Check PSK-S25D-15
PSK-S25D-24 25 24 1.1 UL/cUL, CE Stock Check PSK-S25D-24
PSK-S25D-48 25 48 0.5 UL/cUL, CE Stock Check PSK-S25D-48