PSK-S3 Series

3 W, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply

PSK-S3 Series PCB Mount
PSK-S3 Series PCB Mount
PSK-S3 Series PCB Mount Bottom View

The PSK-S3 series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 3 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Features


  • Up to 3 W continuous power
  • Compact board mount design
  • Over current, over voltage, and short circuit protections
  • 4K Vac isolation voltage
  • -40 to +70°C temperature range

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.46 x 0.97 x 0.71
  • Dimensions LxWxH (mm)
     
    37 x 24.5 x 18

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-S3-3 2.3 3.3 0.7 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S3-3 Sample Request Request a Quote
PSK-S3-5 3 5 0.6 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S3-5 Sample Request Request a Quote
PSK-S3-9 3 9 0.33 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S3-9 Sample Request Request a Quote
PSK-S3-12 3 12 0.25 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S3-12 Sample Request Request a Quote
PSK-S3-15 3 15 0.2 UL/cUL, CE 3D Model PCB Footprint -- Sample Request Request a Quote
PSK-S3-24 3 24 0.125 UL/cUL, CE 3D Model PCB Footprint Stock Check PSK-S3-24 Sample Request Request a Quote