VBM-100 Series

100 W, Single Output, Baseplate-Cooled, PFC, Encapsulated, Board Mount, Ac-Dc Power Supply

VBM-100 Series

CUI's VBM-100 series is a high density ac-dc power supply designed with a base plate for applications where forced-air cooling is not preferred. Packaged in a rugged encapsulated case, this series is ideal for challenging environments where space is limited and energy efficiency is a high priority.

Features


  • Up to 100 W isolated output
  • Baseplate cooling
  • Universal input voltage range
  • Over voltage, short circuit, and over temperature protections
  • Power factor correction
  • UL/cUL and TUV safety approvals
  • No-load power consumption < 0.5 W
  • High efficiency up to 92%

Options


  • Heatsink

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4.6 x 2.4 x 0.67
  • Dimensions LxWxH (mm)
     
    116.9 x 61 x 17

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VBM-100-12 100 12 8.4 UL/cUL, TUV, CE 3D Model PCB Footprint Stock Check VBM-100-12 Sample Request Request a Quote
VBM-100-24 100 24 4.2 UL/cUL, TUV, CE 3D Model PCB Footprint Stock Check VBM-100-24 Sample Request Request a Quote
VBM-100-28 100 28 3.6 UL/cUL, TUV, CE 3D Model PCB Footprint -- Sample Request Request a Quote
VBM-100-36 100 36 2.8 UL/cUL, TUV, CE 3D Model PCB Footprint -- Sample Request Request a Quote
VBM-100-48 100 48 2.1 UL/cUL, TUV, CE 3D Model PCB Footprint Stock Check VBM-100-48 Sample Request Request a Quote