Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-15-3.3 | 9.9 | 3.3 | 3 | TUV, UL/cUL, CE |
VOF-15-5 | 15 | 5 | 3 | TUV, UL/cUL, CE |
VOF-15-9 | 15 | 9 | 1.67 | TUV, UL/cUL |
VOF-15-12 | 15 | 12 | 1.25 | TUV, UL/cUL, CE |
VOF-15-15 | 15 | 15 | 1 | TUV, UL/cUL, CE |
VOF-15-24 | 15 | 24 | 0.63 | TUV, UL/cUL, CE |
VOF-15-48 | 15 | 48 | 0.31 | TUV, UL/cUL, CE |