Discontinued

VSCP-1K5 Series

1500 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSCP-1K5-09 1494 9 166 TUV, UL/cUL --
VSCP-1K5-12 1500 12 125 TUV, UL/cUL Stock Check VSCP-1K5-12
VSCP-1K5-15 1500 15 100 TUV, UL/cUL Stock Check VSCP-1K5-15
VSCP-1K5-18 1500 18 83.3 TUV, UL/cUL --
VSCP-1K5-24 1488 24 62 TUV, UL/cUL Stock Check VSCP-1K5-24
VSCP-1K5-36 1498 36 41.6 TUV, UL/cUL --
VSCP-1K5-48 1488 48 31 TUV, UL/cUL Stock Check VSCP-1K5-48
VSCP-1K5-60 1500 60 25 TUV, UL/cUL --