VSK-S10 Series

10 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S10 Series

The VSK-S10 series is an ac-dc power supply module housed in a compact board mount package. Featuring high efficiency, 4K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in low power ITE, industrial, and consumer electronic applications where board space is limited.

Features


  • Up to 10 W continuous power
  • Universal input voltage range
  • Compact board mount design
  • 4K Vac isolation voltage
  • Over voltage, over temperature, and short circuit protections
  • UL/cUL safety approvals
  • Low no-load power consumption

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.1 x 1.12 x 0.75
  • Dimensions LxWxH (mm)
     
    53.5 x 28.5 x 19

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSK-S10-3R3UA 6.6 3.3 2 UL/cUL, CE 3D Model Stock Check VSK-S10-3R3UA Sample Request Request a Quote
VSK-S10-5UA 10 5 2 UL/cUL, CE 3D Model Stock Check VSK-S10-5UA Sample Request Request a Quote
VSK-S10-9UA 10 9 1.1 UL/cUL, CE 3D Model Stock Check VSK-S10-9UA Sample Request Request a Quote
VSK-S10-12UA 10 12 0.9 UL/cUL, CE 3D Model Stock Check VSK-S10-12UA Sample Request Request a Quote
VSK-S10-15UA 10 15 0.7 UL/cUL, CE 3D Model Stock Check VSK-S10-15UA Sample Request Request a Quote
VSK-S10-24UA 10 24 0.45 UL/cUL, CE 3D Model Stock Check VSK-S10-24UA Sample Request Request a Quote