Discontinued

VSK-S15 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.44 x 1.77 x 0.88
  • Dimensions LxWxH (mm)
     
    62 x 45 x 22.5

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S15-3R3U 9.9 3.3 3 UL/cUL, CE Stock Check VSK-S15-3R3U
VSK-S15-5U 15 5 2.8 UL/cUL, CE Stock Check VSK-S15-5U
VSK-S15-9U 14.4 9 1.6 UL/cUL, CE Stock Check VSK-S15-9U
VSK-S15-12U 15 12 1.25 UL/cUL, CE Stock Check VSK-S15-12U
VSK-S15-15U 15 15 1 UL/cUL, CE Stock Check VSK-S15-15U
VSK-S15-24U 15 24 0.625 UL/cUL, CE Stock Check VSK-S15-24U
VSK-S15-48U 15 48 0.32 UL/cUL, CE Stock Check VSK-S15-48U

NEWS AND RESOURCES