Discontinued

VSK-S25 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.75 x 1.89 x 0.92
  • Dimensions LxWxH (mm)
     
    70 x 48 x 23.5

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S25-5U 20.5 5 4.1 UL/cUL, CE Stock Check VSK-S25-5U
VSK-S25-9U 22.5 9 2.5 UL/cUL, CE Stock Check VSK-S25-9U
VSK-S25-12U 25 12 2.1 UL/cUL, CE Stock Check VSK-S25-12U
VSK-S25-15U 25 15 1.6 UL/cUL, CE Stock Check VSK-S25-15U
VSK-S25-24U 25 24 1.1 UL/cUL, CE Stock Check VSK-S25-24U
VSK-S25-48U 25 48 0.5 UL/cUL, CE Stock Check VSK-S25-48U

NEWS AND RESOURCES