VSK-S5 Series

5 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

VSK-S5 Series

The VSK-S5 series is an ac-dc power supply module housed in a compact board mount package. Featuring high efficiency, 4K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in low power ITE, industrial, and consumer electronic applications where board space is limited.

Features


  • Up to 5.5 W continuous power
  • Universal input voltage range
  • Compact board mount design
  • 4K Vac isolation voltage
  • Over voltage, over temperature, and short circuit protections
  • UL/cUL safety approvals
  • Low no-load power consumption

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.6
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 15.6

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSK-S5-3R3UA 4.12 3.3 1.25 UL/cUL, CE 3D Model Stock Check VSK-S5-3R3UA -- Request a Quote
VSK-S5-5UA 5 5 1 UL/cUL, CE 3D Model Stock Check VSK-S5-5UA Sample Request Request a Quote
VSK-S5-9UA 5 9 0.55 UL/cUL, CE 3D Model Stock Check VSK-S5-9UA Sample Request Request a Quote
VSK-S5-12UA 5 12 0.42 UL/cUL, CE 3D Model Stock Check VSK-S5-12UA Sample Request Request a Quote
VSK-S5-15UA 5 15 0.33 UL/cUL, CE 3D Model Stock Check VSK-S5-15UA Sample Request Request a Quote
VSK-S5-24UA 5.5 24 0.23 UL/cUL, CE 3D Model Stock Check VSK-S5-24UA Sample Request Request a Quote