Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S3-3-L | 2.3 | 3.3 | 0.7 | UL/cUL, CE |
PSK-S3-5-L | 3 | 5 | 0.6 | UL/cUL, CE |
PSK-S3-9-L | 3 | 9 | 0.33 | UL/cUL, CE |
PSK-S3-12-L | 3 | 12 | 0.25 | UL/cUL, CE |
PSK-S3-15-L | 3 | 15 | 0.2 | UL/cUL, CE |
PSK-S3-24-L | 3 | 24 | 0.125 | UL/cUL, CE |