Discontinued

PSK-S5B-L Series

Wire Leads Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S5B-L Series
PSK-S5B-L Series
PSK-S5B-L Series Bottom View
PSK-S5B-L Series Wire Leads

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Wire Leads
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.46 x 0.97 x 0.71
  • Dimensions LxWxH (mm)
     
    37 x 24.5 x 18
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S5B-3-L 3.3 3.3 1 UL/cUL, CE Stock Check PSK-S5B-3-L
PSK-S5B-5-L 5 5 1 UL/cUL, CE Stock Check PSK-S5B-5-L
PSK-S5B-9-L 5 9 0.56 UL/cUL, CE Stock Check PSK-S5B-9-L
PSK-S5B-12-L 5 12 0.42 UL/cUL, CE Stock Check PSK-S5B-12-L
PSK-S5B-15-L 5 15 0.33 UL/cUL, CE Stock Check PSK-S5B-15-L
PSK-S5B-24-L 5 24 0.21 UL/cUL, CE Stock Check PSK-S5B-24-L