VBM-360-CNF Series

355 W, Single Output, Baseplate-Cooled, PFC, Metal Case, Chassis Mount, Ac-Dc Power Supply

VBM-360-CNF Series
CUI's VBM-360 series is a high density ac-dc power supply designed with a base plate for applications where forced-air cooling is not preferred. Available in open frame and metal enclosed configurations, this series packs 360 W into an industry standard 3" x 5" package, making it ideal for applications where space is limited and energy efficiency is a high priority.

Features


  • Up to 355 W continuous power
  • Baseplate cooling
  • Universal input voltage range
  • Over voltage, short circuit, and over temperature protections
  • Power factor correction
  • Remote sense
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 93.5%

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5.39 x 3.425 x 1.7
  • Dimensions LxWxH (mm)
     
    136.94 x 87 x 43.1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check RFQ
VBM-360-12-CNF 355 12 29.6 UL/cUL, TUV, CE Stock Check VBM-360-12-CNF Request a Quote
VBM-360-24-CNF 355 24 14.8 UL/cUL, TUV, CE Stock Check VBM-360-24-CNF Request a Quote
VBM-360-48-CNF 355 48 7.4 UL/cUL, TUV, CE Stock Check VBM-360-48-CNF Request a Quote