VBM-360 Series

355 W, Single Output, Baseplate-Cooled, PFC, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply

VBM-360 Series
CUI's VBM-360 series is a high density ac-dc power supply designed with a base plate for applications where forced-air cooling is not preferred. Available in open frame and metal enclosed configurations, this series packs 360 W into an industry standard 3" x 5" package, making it ideal for applications where space is limited and energy efficiency is a high priority.

Features


  • Up to 355 W continuous power
  • Baseplate cooling
  • Industry standard 3” x 5” footprint
  • Universal input voltage range
  • Over voltage, short circuit, and over temperature protections
  • Power factor correction
  • Remote sense
  • Remote on/off control
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 93.5%

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.6
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 40.6

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Safety Approvals Output Current (A) Stock Check RFQ
VBM-360-12 355 12 TUV, CE, UL/cUL 29.6 Stock Check VBM-360-12 Request a Quote
VBM-360-24 355 24 CE, UL/cUL, TUV 14.8 Stock Check VBM-360-24 Request a Quote
VBM-360-48 355 48 CE, UL/cUL, TUV 7.4 Stock Check VBM-360-48 Request a Quote