The VF-D250 dual output ac-dc power supply series is designed with maximum flexibility in mind. Featuring two compact case styles, a wide range of available voltages, and optional low leakage current, this series is ideally suited for a range of information technology, datacom, wireless, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | |||
---|---|---|---|---|---|---|---|
VF-D250-D324A-CF | 200 | 3.3/ 24 | 24/ 6 | GS, UL/cUL, CE | |||
VF-D250-D1224A-CF | 250 | 12/ 24 | 12/ 6 | GS, UL/cUL, CE | |||
* Discontinued Model | Recommended Replacement | ||||||
VF-D250-D324A-CF | No direct replacement |