The VF-D320 dual output ac-dc power supply series is designed with maximum flexibility in mind. Featuring three compact case styles, a wide range of available voltages, and optional low leakage current, this series is ideally suited for a range of information technology, datacom, wireless, and industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|
VF-D320-D524A-CFS | 250 | 5/ 24 | 30/ 8.33 | GS, UL/cUL, CE | ||||
VF-D320-D1224A-CFS | 300 | 12/ 24 | 16.67/ 8.33 | GS, UL/cUL, CE | ||||
* Discontinued Model | Recommended Replacement | |||||||
VF-D320-D524A-CFS | No direct replacement |