Discontinued

VFM40-D Series

40 W, Dual Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.2
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 30.48

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VFM40-D512 40 5/ 12 5/ 2.5 TUV, UL/cUL, CE --
VFM40-D524 40 5/ 24 5/ 1.5 TUV, UL/cUL, CE Stock Check VFM40-D524