VGS-350B Series

Chassis Mount Ac-Dc Power Supply

VGS-350B Series
VGS-350B Series Alternate Image

Overview

  • 348 ~ 350 W
  • 88 ~ 132 / 176 ~ 264 Vac input (switch selectable)
  • 12 ~ 48 Vdc Output Options
  • Switch-selectable Ac input range
  • Low no-load power consumption
  • Output trim
  • Screw terminals
  • -20 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-350B series is a 350 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, no-load power consumption less than 0.75 W, and a built-in cooling fan, this rugged, chassis mount unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    88 ~ 132 / 176 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    8.46 x 4.52 x 1.18
  • Dimensions LxWxH (mm)
     
    215 x 115 x 30

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-350B-12 348 12 29 UL/cUL, CE 3D Model Stock Check VGS-350B-12 Sample Request Request a Quote
VGS-350B-24 350.4 24 14.6 UL/cUL, CE 3D Model Stock Check VGS-350B-24 Sample Request Request a Quote
VGS-350B-30 348 30 11.6 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VGS-350B-48 350.4 48 7.3 UL/cUL, CE 3D Model Stock Check VGS-350B-48 Sample Request Request a Quote

NEWS AND RESOURCES