VGS-35B Series

36 W, Single Output, Metal Case, Chassis Mount, Ac-Dc Power Supply

VGS-35B Series
VGS-35B Series Alternate Image

The VGS-35B series is a 35 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile and no-load power consumption less than 0.3 W, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Features


  • Up to 35 W continuous power
  • Universal input voltage range
  • Low no-load power consumption
  • Over voltage, over current, and over temperature protections
  • Output trim
  • Screw terminals
  • UL/cUL, EN, and CB 60950-1 safety approvals
  • -20 to +70°C temperature range

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.89 x 3.22 x 1.18
  • Dimensions LxWxH (mm)
     
    99 x 82 x 30

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-35B-12 36 12 3 UL/cUL, CE 3D Model Stock Check VGS-35B-12 Sample Request Request a Quote
VGS-35B-24 36 24 1.5 UL/cUL, CE 3D Model Stock Check VGS-35B-24 Sample Request Request a Quote
VGS-35B-48 36 48 0.75 UL/cUL, CE 3D Model Stock Check VGS-35B-48 Sample Request Request a Quote