VGS-50B Series

Chassis Mount Ac-Dc Power Supply

VGS-50B Series
VGS-50B Alternate Image

Overview

  • 50 ~ 52 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • Low no-load power consumption
  • Output trim
  • Screw terminals
  • -20 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-50B series is a 50 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile and no-load power consumption less than 0.3 W, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.89 x 3.22 x 1.18
  • Dimensions LxWxH (mm)
     
    99 x 82 x 30

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-50B-12 50.4 12 4.2 UL/cUL, CE 3D Model Stock Check VGS-50B-12 Sample Request Request a Quote
VGS-50B-24 52.8 24 2.2 UL/cUL, CE 3D Model Stock Check VGS-50B-24 Sample Request Request a Quote
VGS-50B-48 52.8 48 1.1 UL/cUL, CE 3D Model Stock Check VGS-50B-48 Sample Request Request a Quote

NEWS AND RESOURCES