The VGS-75B series is a 75 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile and no-load power consumption less than 0.4 W, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-75B-12 | 75.6 | 12 | 6.3 | CE, UL/cUL |
VGS-75B-24 | 76.8 | 24 | 3.2 | CE, UL/cUL |
VGS-75B-30 | 75 | 30 | 2.5 | CE, UL/cUL |
VGS-75B-48 | 76.8 | 48 | 1.6 | CE, UL/cUL |