Discontinued Product Icon

VMS-200-CNF Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VMS-200-CNF Series
VMS-200-CNF Series Alternative Variation 2

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    4.606 x 2.441 x 1.575
  • Dimensions LxWxH (mm)
     
    117 x 62 x 40
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VMS-200-12-CNF 200 12 16.67 CE, UL/cUL, TUV Stock Check VMS-200-12-CNF
VMS-200-24-CNF 200 24 8.33 CE, UL/cUL, TUV Stock Check VMS-200-24-CNF
VMS-200-48-CNF 200 48 4.17 CE, UL/cUL, TUV Stock Check VMS-200-48-CNF

NEWS AND RESOURCES