Active Product Icon

VMS-200 Series

Chassis Mount Ac-Dc Power Supply

VMS-200 Series
VMS-200 Series Alternative Version

Overview

  • 200 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • Efficiency up to 93.5%
  • Industry standard 2” x 4” footprint
  • Power factor correction (PFC)
  • 12 V auxiliary fan output
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The VMS-200 series is a 200 W open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a compact, industry standard 2" x 4" footprint with high efficiency up to 93.5%, these medical power supplies are ideal for medical, dental, and home healthcare applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.48
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 37.6
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-200-12 200 12 16.67 CE, UL/cUL, TUV 3D Model Stock Check VMS-200-12 Sample Request Request a Quote
VMS-200-24 200 24 8.33 CE, UL/cUL, TUV 3D Model Stock Check VMS-200-24 Sample Request Request a Quote
VMS-200-48 200 48 4.17 CE, UL/cUL, TUV 3D Model Stock Check VMS-200-48 Sample Request Request a Quote

NEWS AND RESOURCES