Discontinued Product Icon

VMS-350 Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VMS-350 Series
VMS-350 Series Alternative Variation

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    5 x 3 x 1
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 25.4
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VMS-350-12 300 12 25 UL/cUL, Nemko, CE Stock Check VMS-350-12
VMS-350-15 325 15 21.67 UL/cUL, Nemko, CE --
VMS-350-24 350 24 14.58 UL/cUL, Nemko, CE Stock Check VMS-350-24
VMS-350-30 350 30 11.67 UL/cUL, Nemko, CE --
VMS-350-48 350 48 7.3 UL/cUL, Nemko, CE Stock Check VMS-350-48
VMS-350-58 350 58 6.04 UL/cUL, Nemko, CE --

NEWS AND RESOURCES