Active Product Icon

VMS-550 Series

Chassis Mount Ac-Dc Power Supply

VMS-550 Series
VMS-550 Series Alternative Image

Overview

  • 500 ~ 550 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 58 Vdc output options
  • Industry standard 3” x 5” footprint
  • Low profile
  • Power factor correction (PFC)
  • Output trim
  • 12 V auxiliary fan output
  • Long life electrolytic capacitors
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, Nemko, UL/cUL

Documents

Description

The VMS-550 series is a 550 W high density open frame ac-dc power supply certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Packaged in a low profile, industry standard 3" x 5" footprint with high efficiency up to 92%, these medical power supplies are ideal for space-constrained medical and dental applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.5
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 38.1
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VMS-550-12 500 12 41.67 CE, Nemko, UL/cUL 3D Model Stock Check VMS-550-12 Sample Request Request a Quote
VMS-550-15 500 15 33.33 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VMS-550-24 550 24 22.92 UL/cUL, CE, Nemko 3D Model Stock Check VMS-550-24 Sample Request Request a Quote
VMS-550-30 550 30 18.33 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VMS-550-48 550 48 11.46 UL/cUL, Nemko, CE 3D Model Stock Check VMS-550-48 Sample Request Request a Quote
VMS-550-58 550 58 9.48 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote

NEWS AND RESOURCES