VOF-120 Series

Chassis Mount Ac-Dc Power Supply

VOF-120 Series
VOF-120 Series Alternate View

Overview

  • 120 W
  • 90 ~ 277 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • Industry standard 3” x 5” footprint
  • Low no-load power consumption
  • Output trim
  • Efficiency up to 90%

Safety & Compliance

  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The VOF-120 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 3" x 5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.32
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 33.1

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-120-48 120 48 2.5 TUV, UL/cUL, CE 3D Model Stock Check VOF-120-48 Sample Request Request a Quote

NEWS AND RESOURCES