Discontinued

VOF-120 Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VOF-120 Series
VOF-120 Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.32
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 33.1

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-120-12 120 12 10 TUV, UL/cUL, CE Stock Check VOF-120-12
VOF-120-15 120 15 8 TUV, UL/cUL, CE Stock Check VOF-120-15
VOF-120-24 120 24 5 TUV, UL/cUL, CE Stock Check VOF-120-24
VOF-120-48 120 48 2.5 TUV, UL/cUL, CE Stock Check VOF-120-48

NEWS AND RESOURCES