Active

VOF-15C Series

Chassis Mount Ac-Dc Power Supply

VOF-15C Series
VOF-15C Series Alternate image

Overview

  • 9 ~ 15 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 24 Vdc output options
  • Compact chassis mount package
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-15C series is a family of open-frame ac-dc power supplies housed in a compact 1.8” x 2.5” chassis-mount package. Designed to meet UL/EN/IEC 60335 and 62368 standards for ITE and AV equipment, these 15 W open-frame modules further feature a universal input voltage range, up to 24 Vdc rated output voltage, and a 0.625 to 3 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.5 x 1.8 x 0.748
  • Dimensions LxWxH (mm)
     
    63.5 x 45.7 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-15C-S3 9 3.3 3 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-15C-S5 14 5 2.8 UL/cUL, CE 3D Model Stock Check VOF-15C-S5 Sample Request Request a Quote
VOF-15C-S9 15 9 1.6 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-15C-S12 15 12 1.25 UL/cUL, CE 3D Model Stock Check VOF-15C-S12 Sample Request Request a Quote
VOF-15C-S15 15 15 1 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-15C-S24 15 24 0.625 UL/cUL, CE 3D Model Stock Check VOF-15C-S24 Sample Request Request a Quote

NEWS AND RESOURCES