VOF-180 Series

180 W, Single Output, PFC, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-180 Series
VOF-180 Series Alternate Image

The VOF-180 series is a compact, open frame ac-dc power supply outputting 180 W of power and delivering a power density up to 30 W/in3. Packaged in a low profile, industry standard 2" x 4" footprint, these high density power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.

Features


  • Up to 180 W continuous power
  • -40 to +70°C temperature range
  • Efficiency up to 92%
  • Industry standard 2” x 4” footprint
  • Low profile
  • Power factor correction
  • Output trim
  • 12 V auxiliary fan output
  • No-load power consumption < 0.5 W
  • Long life electrolytic capacitors

Specifications


  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 0.75
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 19.05

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-180-12 180 12 15 UL/cUL, Nemko, CE 3D Model Stock Check VOF-180-12 Sample Request Request a Quote
VOF-180-15 180 15 12 UL/cUL, Nemko, CE 3D Model Stock Check VOF-180-15 Sample Request Request a Quote
VOF-180-24 180 24 7.5 UL/cUL, Nemko, CE 3D Model Stock Check VOF-180-24 Sample Request Request a Quote
VOF-180-30 180 30 6 CE, Nemko, UL/cUL 3D Model -- Sample Request Request a Quote
VOF-180-48 180 48 3.75 UL/cUL, Nemko, CE 3D Model Stock Check VOF-180-48 Sample Request Request a Quote
VOF-180-58 180 58 3.1 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote