Discontinued

VOF-185 Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VOF-185 Series
VOF-185 Series Top View
VOF-185 Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.378
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 35

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-185-12 185 12 15.42 CE, UL/cUL, TUV Stock Check VOF-185-12
VOF-185-15 185 15 12.33 TUV, UL/cUL, CE Stock Check VOF-185-15
VOF-185-24 185 24 7.71 TUV, UL/cUL, CE Stock Check VOF-185-24
VOF-185-36 185 36 5.14 TUV, UL/cUL, CE Stock Check VOF-185-36
VOF-185-48 185 48 3.85 TUV, UL/cUL, CE Stock Check VOF-185-48

NEWS AND RESOURCES