Discontinued

VOF-225 Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VOF-225 Series
VOF-225 Series Top View
VOF-225 Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.378
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 35

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-225-12 225 12 18.75 TUV, UL/cUL, CE Stock Check VOF-225-12
VOF-225-15 225 15 15 TUV, UL/cUL, CE Stock Check VOF-225-15
VOF-225-24 225 24 9.38 TUV, UL/cUL, CE Stock Check VOF-225-24
VOF-225-36 225 36 6.25 CE, UL/cUL, TUV Stock Check VOF-225-36
VOF-225-48 225 48 4.69 TUV, UL/cUL, CE Stock Check VOF-225-48

NEWS AND RESOURCES