Discontinued

VOF-225A Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

VOF-225A Series
VOF-225A Series Alternate Image

Overview

Specifications

  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4 x 2 x 1
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 25.4
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-225A-12 225 12 18.75 UL/cUL, Nemko, CE Stock Check VOF-225A-12
VOF-225A-15 225 15 15 CE, UL/cUL, Nemko --
VOF-225A-24 225 24 9.38 UL/cUL, Nemko, CE Stock Check VOF-225A-24
VOF-225A-30 225 30 7.5 UL/cUL, Nemko, CE --
VOF-225A-48 225 48 4.69 CE, Nemko, UL/cUL Stock Check VOF-225A-48
VOF-225A-58 225 58 3.88 UL/cUL, CE, Nemko Stock Check VOF-225A-58

NEWS AND RESOURCES