The VOF-275 series is a compact, open frame ac-dc power supply outputting 275 W of power and delivering a power density up to 24.4 W/in3. Packaged in a low profile, industry standard 3" x 5" footprint, these high density power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|
VOF-275-12 | 275 | 12 | 22.92 | UL/cUL, Nemko, CE | ||||
VOF-275-15 | 225 | 15 | 18.33 | UL/cUL, Nemko, CE | ||||
VOF-275-24 | 275 | 24 | 11.46 | UL/cUL, Nemko, CE | ||||
VOF-275-30 | 275 | 30 | 9.17 | UL/cUL, Nemko, CE | ||||
VOF-275-58 | 275 | 58 | 4.74 | UL/cUL, Nemko, CE | ||||
* Discontinued Model | Recommended Replacement | |||||||
VOF-275-24 | No direct replacement |