VOF-280 Series

280 W, Single Output, 3" x 5", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-280 Series
VOF-280 Top View
VOF-280 Alternate View

The VOF-280 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 3" x 5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features


  • Up to 280 W continuous power
  • Universal input voltage range
  • Industry standard 3” x 5” footprint
  • Power factor correction
  • Low no-load power consumption
  • Over voltage, over current, and short circuit protections
  • Output trim
  • UL/cUL and TUV safety approvals
  • Efficiency up to 91%

Specifications


  • Input Voltage (Vac)
     
    90 ~ 277
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.26
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 32

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-280-12 280 12 23.33 TUV, UL/cUL, CE 3D Model Stock Check VOF-280-12 Sample Request Request a Quote
VOF-280-15 280 15 18.67 TUV, UL/cUL, CE 3D Model Stock Check VOF-280-15 Sample Request Request a Quote
VOF-280-24 280 24 11.67 TUV, UL/cUL, CE 3D Model Stock Check VOF-280-24 Sample Request Request a Quote
VOF-280-36 280 36 7.78 TUV, UL/cUL, CE 3D Model Stock Check VOF-280-36 Sample Request Request a Quote
VOF-280-48 280 48 5.84 TUV, UL/cUL, CE 3D Model Stock Check VOF-280-48 Sample Request Request a Quote