Active

VOF-30C Series

Chassis Mount Ac-Dc Power Supply

VOF-30C Series
VOF-30C Series Alternate Image

Overview

  • 13 ~ 30 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 48 Vdc output options
  • Industry standard 2” x 3” footprint
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-30C series is a family of open-frame ac-dc power supplies housed in a compact 2” x 3” chassis-mount package. Designed to meet UL/EN/IEC 60335 and 62368 standards for ITE and AV equipment, these 30 W open-frame modules further feature a universal input voltage range, up to 48 Vdc rated output voltage, and a 0.625 to 4.1 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3 x 2 x 1
  • Dimensions LxWxH (mm)
     
    76.2 x 50.8 x 27
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-30C-S3 13.5 3.3 4.1 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-30C-S5 20.5 5 4.1 UL/cUL, CE 3D Model Stock Check VOF-30C-S5 Sample Request Request a Quote
VOF-30C-S9 30 9 3.33 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-30C-S12 30 12 2.5 UL/cUL, CE 3D Model Stock Check VOF-30C-S12 Sample Request Request a Quote
VOF-30C-S15 30 15 2 UL/cUL, CE 3D Model Stock Check VOF-30C-S15 Sample Request Request a Quote
VOF-30C-S24 30 24 1.25 UL/cUL, CE 3D Model Stock Check VOF-30C-S24 Sample Request Request a Quote
VOF-30C-S48 30 48 0.625 UL/cUL, CE 3D Model Stock Check VOF-30C-S48 Sample Request Request a Quote

NEWS AND RESOURCES