Active

VOF-85B Series

Chassis Mount Ac-Dc Power Supply

VOF-85B Series
VOF-85B Series Alternate View
VOF-85B Series Back View

Overview

  • 85 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • Industry standard 2” x 4” footprint
  • No-load power consumption < 0.3 W
  • Output trim
  • Efficiency up to 89%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, TUV, UL/cUL

Documents

Description

The VOF-85B series is a family of open frame ac-dc power supplies housed in a compact 2” x 4” chassis mount package. Designed to meet the new UL/cUL 62368-1 standard for ICT and AV equipment, these 85 W open frame modules further feature no-load power consumption less than 0.3 W, high efficiency, and class II construction.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    4 x 2 x 1.2
  • Dimensions LxWxH (mm)
     
    101.6 x 50.8 x 30
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-85B-12 85.2 12 7.1 UL/cUL, TUV, CE, FCC 3D Model Stock Check VOF-85B-12 Sample Request Request a Quote
VOF-85B-24 85.2 24 3.55 UL/cUL, TUV, CE, FCC 3D Model Stock Check VOF-85B-24 Sample Request Request a Quote
VOF-85B-48 85 48 1.77 UL/cUL, TUV, CE, FCC 3D Model Stock Check VOF-85B-48 Sample Request Request a Quote

NEWS AND RESOURCES