Active

VOF-S60C Series

Chassis Mount Ac-Dc Power Supply

VOF-S60C Series
VOF-S60C Series Alternate View

Overview

  • 40 ~ 60 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options
  • CISPR32 EN 55032 Class B compliant

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - Nemko, UL/cUL

Documents

Description

The VOF-S60C family of economical open frame ac-dc power supplies is available in six different voltage configurations ranging from 5~48 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.7 x 2 x 1.29
  • Dimensions LxWxH (mm)
     
    68.58 x 50.8 x 32.8
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Sample Request RFQ
VOF-S60C-5 40 5 8 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-12 60 12 5 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-15 60 15 4 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-24 60 24 2.5 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-36 60 36 1.67 UL/cUL, Nemko 3D Model Sample Request Request a Quote
VOF-S60C-48 60 48 1.25 UL/cUL, Nemko 3D Model Sample Request Request a Quote