Discontinued

VSK-S5-T Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.09
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 23.96

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S5-3R3UA-T 4.125 3.3 1.25 CE, UL/cUL Stock Check VSK-S5-3R3UA-T
VSK-S5-5UA-T 5 5 1 CE, UL/cUL Stock Check VSK-S5-5UA-T
VSK-S5-9UA-T 5 9 0.55 CE, UL/cUL Stock Check VSK-S5-9UA-T
VSK-S5-12UA-T 5 12 0.42 CE, UL/cUL Stock Check VSK-S5-12UA-T
VSK-S5-15UA-T 5 15 0.333 CE, UL/cUL Stock Check VSK-S5-15UA-T
VSK-S5-24UA-T 5.5 24 0.23 CE, UL/cUL Stock Check VSK-S5-24UA-T

NEWS AND RESOURCES