Product Icon

VUFM-S400 Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 198 ~ 400 W
  • 90 ~ 264 Vac input (universal)
  • 3 ~ 48 Vdc output options
  • 700 W peak power within a 500 µS duty cycle
  • Power factor correction (PFC)
  • 4,000 Vac isolation
  • Remote on/off control
  • Remote sense
  • Output trim
  • Power good signal
  • Designed for 2 x MOPP applications

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - TUV, UL/cUL

Documents

Description

The VUFM-S400 series is a 400 W single output ac-dc power supply certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications. Packaged in a low profile u-frame case, these medical power supplies are ideal for hospital, home healthcare, and dental equipment where reliability and regulatory compliance are priorities.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    8 x 5 x 1.6
  • Dimensions LxWxH (mm)
     
    203.2 x 127 x 40.64

Options

  • Load share capability
  • Molex, terminal block connectors
  • Non-standard voltages

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
VUFM-S400-12R 400 12 33.34 TUV, UL/cUL -- Sample Request Request a Quote
VUFM-S400-36R 400 36 12.9 TUV, UL/cUL -- Sample Request Request a Quote
VUFM-S400-48R 400 48 9.53 TUV, UL/cUL -- Sample Request Request a Quote

NEWS AND RESOURCES