PDRA-240 Series

240 W, Single Output, PFC, Encapsulated, DIN Rail, Ac-Dc Power Supply

PDRA-240 Series
PRDA-240 Series Back View

The PDRA-240 series is a single output 240 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring high efficiency up to 92%, active power factor correction and remote on/off control, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Features


  • Up to 240 W continuous power
  • Universal input voltage range
  • Over current, over voltage, input under voltage, short circuit, and over temperature protections
  • Active power factor correction
  • Remote on/off control
  • Output trim
  • -25 to +70°C temperature range
  • Efficiency up to 92%

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4.92 x 4.72 x 2.36
  • Dimensions LxWxH (mm)
     
    125 x 120 x 60

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check RFQ
PDRA-240-24 240 24 10 CE, UL/cUL 3D Model Stock Check PDRA-240-24 Request a Quote
PDRA-240-48 240 48 5 CE, UL/cUL 3D Model Stock Check PDRA-240-48 Request a Quote