Discontinued

PDRB-10 Series

DIN Rail Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PDRB-10 Series
PDRB-10 Series
PDRB-10 Series - Screw Terminal
PDRB-10 Series - Back View

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Plastic Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368, UL1310, UL508
  • Dimensions LxWxH (in)
     
    3.6 x 0.89 x 4.49
  • Dimensions LxWxH (mm)
     
    90 x 22.5 x 114
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Spring or screw terminal

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PDRB-10-5 10 5 2 UL/cUL, TUV, CE --
PDRB-10-12 10 12 0.84 UL/cUL, TUV, CE Stock Check PDRB-10-12
PDRB-10-15 10 15 0.67 UL/cUL, TUV, CE --
PDRB-10-24 10 24 0.42 UL/cUL, TUV, CE Stock Check PDRB-10-24

NEWS AND RESOURCES