PDRB-18 Series

18 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

PDRB-18 Series
PDRB-18 Series
PDRB-18 Series - Screw Terminal
PDRB-18A Series - Back View

The PDRB-18 series is a single output 18 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring spring or screw terminal options as well as over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Features


  • Up to 18 W continuous power
  • Universal input (90~264 Vac)
  • 3,000 Vac isolation
  • Integrated fuse and surge protection
  • LED indicators for power on and low power
  • Over voltage and over current protections
  • Output trim
  • -20 to +71°C temperature range
  • UL/cUL, TUV and CE safety approvals

Options


  • Spring or screw terminal

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.6 x 0.89 x 4.49
  • Dimensions LxWxH (mm)
     
    90 x 22.5 x 114

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
PDRB-18-5 18 5 3 UL/cUL, TUV, CE -- Sample Request Request a Quote
PDRB-18-12 18 12 1.5 UL/cUL, TUV, CE Stock Check PDRB-18-12 Sample Request Request a Quote
PDRB-18-15 18 15 1.2 UL/cUL, TUV, CE -- Sample Request Request a Quote
PDRB-18-24 18 24 0.75 UL/cUL, TUV, CE Stock Check PDRB-18-24 Sample Request Request a Quote