PDRB-300 Series

300 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

PDRB-300 Series
PDRB-300 Series
PDRB-300 Series - Back View
PDRB-300 Series - Detachable Terminal

The PDRB-300 series is a single output 300 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring high efficiency as well as over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications. The PDRB-300 series also offers detachable and fixed screw terminal options and the ability to parallel up to 3 units.

Features


  • Up to 300 W continuous power
  • 3,000 Vac isolation
  • Integrated fuse and surge protection
  • LED indicators for power on and low power
  • Over voltage and over current protections
  • Output trim
  • -30 to +71°C temperature range
  • UL/cUL, TUV and CE safety approvals

Options


  • Screw or detachable terminal

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4.59 x 3.29 x 4.9
  • Dimensions LxWxH (mm)
     
    116.6 x 83.5 x 124.5

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
PDRB-300-24A 300 24 12.5 CE, TUV, UL/cUL Stock Check PDRB-300-24A Sample Request Request a Quote
PDRB-300-48A 300 48 6.25 CE, TUV, UL/cUL Stock Check PDRB-300-48A Sample Request Request a Quote